IESNA:LM-63-2002
[TEST]P1055274
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S865D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2073
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1370.5 1355.6 1349.9 1339.6 1325.8 1308.6 1285.7 1261.6 1234.1 1203.2
1166.5 1131 1090.9 1050.8 1008.4 964.9 920.2 874.3 827.3 776.9
729.9 679.5 629.1 579.8 529.4 477.8 426.3 372.4 319.7 268.1
214.3 167.3 122.6 81.4 42.4 13.8 0
1370.5 1378.5 1369.4 1353.3 1327 1290.3 1246.7 1202.1 1148.2 1096.6
1041.6 985.5 924.7 862.9 799.8 738 676.1 615.4 556.9 498.5
442.3 387.3 334.6 284.2 244.1 212 182.2 153.6 128.3 104.3
83.7 65.3 48.1 33.2 20.6 9.2 0
1370.5 1362.5 1345.3 1305.2 1247.9 1189.5 1121.8 1049.6 970.6 891.5
809 729.9 653.2 582.1 516.8 454.9 391.9 348.4 316.3 285.3
254.4 229.2 205.1 182.2 162.7 144.4 126 110 95.1 80.2
65.3 52.7 41.3 29.8 18.3 9.2 0
1370.5 1362.5 1328.1 1268.5 1199.8 1117.3 1030.2 935.1 839.9 748.3
660 582.1 507.6 436.6 385 350.6 317.4 289.9 261.3 237.2
215.4 195.9 177.6 160.4 144.4 129.5 114.6 100.8 87.1 74.5
61.9 50.4 39 28.6 18.3 9.2 0
1370.5 1365.9 1332.7 1267.4 1188.3 1100.1 1002.7 897.2 796.4 702.4
613.1 534 457.2 398.8 363.3 331.2 302.5 276.2 249.8 226.9
207.4 189.1 171.9 155.8 139.8 124.9 111.2 98.5 84.8 72.2
60.7 49.3 37.8 27.5 17.2 8 0
